JANTXVF2N7268
Active and preferred

JANTXVF2N7268

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVF2N7268
JANTXVF2N7268


Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 3A
  • Generation
    R4
  • ID (@100°C) max
    21 A
  • ID (@25°C) max
    34 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7268
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    65 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.4 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
N-channel MOSFET JANTXVF2N7268 is a QPL-qualified rad hard device with QPL classification. It features 100V, 34A, and electrical performance up to 300krad(Si) TID in a TO-254AA package. IR HiRel rad hard R4 technology offers proven performance and reliability suitable for space applications. With low RDS(on) and gate charge, it reduces power losses in switching applications for DC-DC converters and motor control.

Applications

Documents

Design resources

Developer community