JANTXV2N7225U
Active and preferred

JANTXV2N7225U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXV2N7225U
JANTXV2N7225U


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    17 A
  • ID (@25°C) max
    27.4 A
  • Package
    SMD-1
  • Polarity
    N
  • QPL Part Number
    2N7225U
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    100 mΩ
  • VBRDSS min
    200 V

OPN
JANTXV2N7225UEPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTXV2N7225U is a high reliability, 200V, single, N-channel MOSFET in a SMD-1 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community