JANTXV2N6790U
Active and preferred

JANTXV2N6790U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXV2N6790U
JANTXV2N6790U


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    1.8 A
  • ID (@25°C) max
    2.8 A
  • Package
    18-pin LCC
  • Polarity
    N
  • QPL Part Number
    2N6790U
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    800 mΩ
  • VBRDSS min
    200 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-18 MOSFET
Packing Size N/A
Packing Type N/A
Moisture Level 1
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 0
Packing Type
Moisture Level 1
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTXV2N6790U is a high reliability, 200V, single, N-channel MOSFET in a 18-pin LCC package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community