JANTX2N6849U
Active and preferred

JANTX2N6849U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTX2N6849U
JANTX2N6849U


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -4.1 A
  • ID (@25°C) max
    -6.5 A
  • Language
    SPICE
  • Package
    18-pin LCC
  • Polarity
    P
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N6849U
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    300 mΩ
  • VBRDSS min
    -100 V
  • Voltage Class
    100 V

OPN
JANTX2N6849UEPSA1
Product Status active and preferred
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTX2N6849U is a high reliability, -100V, single, P-channel MOSFET in a 18-pin LCC package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community