ConfigurationDiscrete
-
Die Size3
-
ESD ClassClass 1C
-
GenerationR5
-
ID (@100°C) max3.4 A
-
ID (@25°C) max5.4 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))100
-
PackageTO-205AF
-
PolarityN
-
Product CategoryRad hard MOSFETS
-
QG32 nC
-
QPL Part Number2N7561T2
-
QualificationDLA
-
RDS (on) (@25°C) max420 mΩ
-
TID max100 Krad(Si)
-
VBRDSS250 V
-
VF max1.5 V
-
Voltage Class100 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | TO-205AF (TO-39) |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-205AF (TO-39) |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.