Active and preferred

JANSR2N7422U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7422U
JANSR2N7422U

Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 2
  • Generation
    R4
  • ID (@100°C) max
    -14 A
  • ID (@25°C) max
    -22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-1
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    200 nC
  • QPL Part Number
    2N7422U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    80 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -3 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The P-channel MOSFET JANSR2N7422U is a single, rad hard component with a -100V rating and -22A capacity. Its SMD-1 package has electrical performance capabilities up to 100krad(Si) TID and QPL qualification, making it ideal for space applications. With its low RDS(on) and power losses, the R4 MOSFET is well-suited for DC-DC converters and motor drives in space power systems.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }