JANSF2N7626UBC
Active and preferred

JANSF2N7626UBC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSF2N7626UBC
JANSF2N7626UBC


Product details

  • Configuration
    Discrete
  • Die Size
    Z
  • ESD Class
    Class 0
  • Generation
    R7
  • ID (@100°C) max
    -0.33 A
  • ID (@25°C) max
    -0.53 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    UBC
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    3.6 nC
  • QPL Part Number
    2N7626UBC
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    1300 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-3 + Gnd Pin Ceramic Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name LCC-3 + Gnd Pin Ceramic Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The P-channel MOSFET JANSF2N7626UBC is a single, rad hard component with a -60V rating and -0.53A capacity. Its UBC package has electrical performance capabilities up to 300krad(Si) TID and QPL qualification, making it ideal for space applications. With its low RDS(on) and power losses, the ceramic-lidded R7 MOSFET is well-suited for DC-DC converters and motor drives in space power systems.

Applications

Documents

Design resources

Developer community