JANSF2N7598U3
Active and preferred

JANSF2N7598U3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSF2N7598U3
JANSF2N7598U3


Product details

  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@25°C) max
    3.4 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • QG
    52 nC
  • QPL Part Number
    2N7598U3
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    2.9 Ω
  • TID max
    300 Krad(Si)
  • VBRDSS
    600 V
  • VF max
    1.2 V, 1.2 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The rad hard N-channel MOSFET JANSF2N7598U3 in a SMD-0.5 package is designed for high speed switching applications of up to 600V and 3.4A. With improved immunity to SEE and electrical performance up to 300krad (Si) TID, this MOSFET is ideal for space applications. Its very low RDS(on) and faster switching times increase power density and reduce power loss.

Features

  • Single Event Effect (SEE) Hardened
  • Low RDS(on)
  • Low Total Gate Charge
  • Simple Drive Requirements
  • Hermetically Sealed
  • Light Weight
  • Surface Mount
  • ESD Rating: Class 2 (MIL-STD-750, 1020)
  • Fast Switching
  • Ceramic Package
Documents

Design resources

Developer community