JANSF2N7519U3
not for new design

JANSF2N7519U3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSF2N7519U3
JANSF2N7519U3


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    -18 A
  • ID (@25°C) max
    -22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7519U3
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    70 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    -30 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status not for new design
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
JANSF2N7519U3 is a rad hard, single P-channel MOSFET in a SMD-0.5 package. With -30V and -22A capabilities, this R4 generation device has up to 300krad(Si) TID and QPL classification. Its low RDS(on) and fast switching times makes it perfect for high-speed switching applications in motor controllers and DC-DC converters in space bus and payload systems.

Applications

Documents

Design resources

Developer community