- Power stacks
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
- Intel CPU voltage regulator ICs
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
- REEV engine & HV starter‑generator control
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
ITS42008-SB-D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k3.84
-
Channels8
-
Current Limit min0.7 A
-
DiagnosticsDigital
-
FamilyClassic PROFET™ Industrial
-
IL (Short Circuit Current)1.1 A
-
Load Current0.7 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)0.7 A
-
Operating Temperature range-40 °C to 125 °C
-
Planned to be available until at least2033
-
Ptot max3.3 W
-
QualificationIndustrial
-
Recommended Operating Voltage range11 V to 45 V
-
toff (Turn OFF time) max150 µs
-
ton (Turn ON time) max100 µs
| Recommended | ||
|
OPN
|
ITS42008SBDAUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 800 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
ID
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
| Packing Size | 800 |
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
ID
|
| Country of Diffusion (CoD) |
MY
|
Features
- Overload protection
- Current limitation
- Short circuit protection
- Thermal shutdown with restart
- Overvoltage protection (incl load dump)
- Shutdown when undervoltage
- Fast demagnetization of inductive loads
- Rev battery protection w/ ext resistor
- Open drain diag O/P overtemp & short CCT
- CMOS compatible input
- Electrostatic discharge (ESD) protection
Benefits
- Clamped Negative O/P for Inductive Loads
- Flags a fail event (Status pin)
- Very low standby current
- ESD-Protection
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.