ITS4142N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Current Limit min1.4 A
-
Diagnosticsn.a.
-
FamilyClassic PROFET™ Industrial
-
IL (Short Circuit Current)3 A
-
Load Current1.4 A
-
MountingSMT
-
Nominal Load Current per channel (All channels active)1.4 A
-
Operating Temperature range-30 °C to 85 °C
-
Planned to be available until at least2033
-
Ptot max1.4 W
-
QualificationIndustrial
-
Recommended Operating Voltage range12 V to 45 V
-
toff (Turn OFF time) max150 µs
-
ton (Turn ON time) max100 µs
| Recommended | ||
|
OPN
|
ITS4142NHUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
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
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Short circuit protection
- Current limitation
- Overload protection
- Overvoltage protection (load dump)
- Undervoltage shutdown with autorestart
- Switching inductive loads
- CMOS compatible input
- Thermal shutdown with restart
- ESD - Protection
- Loss of GND and loss of Vbb protection
- Very low standby current
Benefits
- 12V, 24V DC Power Switch with Diagnostic
- Less heat generation than std bridge
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.