ITS4080S-EP-D
Active and preferred
RoHS Compliant
Lead-free

ITS4080S-EP-D

24 V | 80 mΩ | 0.5 A | adjustable current limitation | 1 channel smart high-side power switch |digital diagnostic | PG-TSDSO-14 |PROFET™ Industrial

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ITS4080S-EP-D
ITS4080S-EP-D


Product details

  • Channels
    1
  • Diagnostics
    Digital
  • Family
    PROFET™ Industrial
  • Load Current
    2.5 A
  • Mounting
    SMT
  • Qualification
    Industrial
  • Recommended Operating Voltage range
    5 V to 45 V

OPN
ITS4080SEPDXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The ITS4080S-EP-D is a industrial single channel smart high side switch providing diagnosis capabilities and enhanced protection functions. The device offers an adjustable current limitation to offer higher reliability for protecting the system. The ITS4080S-EP-D is designed to switch resistive, inductive or capacitive loads, like PLC (programmable logic controller with 0.5 A or more load current) and other automatic industrial application.

Applications

Documents

Design resources

Developer community