ISO1I813T
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
ISO1I813TXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
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
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
DE
|
Features
- 8 channels for Type 1, 2 and 3 sensors
- Precise sensor current regulation
- Adj. sampling frequency up to 500 kHz
- VISO = 500Vrms isolation voltage
- Digital filter per ch (off + 8 settings)
- SPI, parallel Interface
- Detailed VBB monitoring (3 levels)
- Per channel sensor wire-break diagnosis
- Synchronous data acquisition
- Opt. VBB self-supply (internal DC/DC)
- IEC 61131-2 compliant
Benefits
- High system robustness
- Low power dissipation
- Flexible noise filtering
- Excellent noise robustness
- No isolation aging effects
- Fast and efficient fault localization
- Supports fast factory installation
- Supports predictive maintenance
- Reduced maintenance efforts
- Compact high-density I/O module design
- Supports self-supplied designs
Share in WeChat
Scan the QR code with your WeChat App to share this page.