ISG0616N10NM5HSC
Active and preferred
RoHS Compliant

ISG0616N10NM5HSC

ISG0616N10NM5HSC is a half-bridge dual N-channel MOSFET with 4.0 mΩ RDS(on) for drives and telecom

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISG0616N10NM5HSC
ISG0616N10NM5HSC


Product details

  • ID (@25°C) max
    139 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    Power Block 6.3x6
  • Polarity
    N
  • QG (typ @10V)
    52 nC
  • RDS (on) (@10V) max
    4 mΩ
  • Special Features
    Symmetrical Half-bridge, Dual-Side Cooling
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
ISG0616N10NM5HSCATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 6.3x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 6.3x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Dual N-channel MOSFETs in PQFN 6.3x6.0 features low RDS(on) of 4.0 mΩ each with Q1/Q2 in a half-bridge configuration. This can replace two discrete Q1/Q2 MOSFETs ex: PQFN 5x6 and shrink the power section on the board by at least 50%.The low parasitic inductance of the package improves switching performance & EMI while reducing overall BOM cost. The dual-side cooling capability boosts power throughput by an additional 25% with superior thermal management.

Features

  • Cutting edge OptiMOS™ silicon technology
  • Outstanding FOMs
  • High chip/package ratio
  • Optimized lead-frame and Cu-clip design
  • Internally connected Q1/Q2 MOSFETs
  • Compact and simplified layout design
  • Dual-side cooling

Benefits

  • Minimized conduction losses
  • Reduced voltage overshoot
  • High power capability
  • Superior thermal performance
  • Lowest loop inductance
  • Superior switching performance/EMI
  • Superior thermal management

Applications

Documents

Design resources

Developer community