ISC165N15NM6
Active and preferred
RoHS Compliant

ISC165N15NM6

OptiMOS™ 6 power MOSFET 150 V normal level in SuperSO8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC165N15NM6
ISC165N15NM6


Product details

  • ID (@25°C) max
    50 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @10V)
    14.8 nC
  • RDS (on) (@10V) max
    16.5 mΩ
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
ISC165N15NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ISC165N15NM6 leverages OptiMOS™ 6 150 V unparalleled performance and robustness for a suitable alternative to legacy OptiMOS™ 3 150 V products.OptiMOS™ 6 150 V technology was designed to fulfill the requirements of both high and low switching frequency applications, in hard and soft switching.

Features

  • 20% lower FOMg than OptiMOS™ 5
  • Industry's lowest Qrr in 150 V
  • Improved diode softness vs OptiMOS™ 5
  • Tight Vgs(th) spread of +/-500 mV
  • High avalanche ruggedness
  • Max Tj of 175°C

Benefits

  • Low conduction and switching losses
  • Stable operation with improved EMI
  • Better current sharing when paralleling
  • Optimized PCB area utilization
  • Enhanced robustness
  • Improved system reliability
Documents

Design resources

Developer community