ISC151N08NM6
Active
RoHS Compliant

ISC151N08NM6

OptiMOS™ 6 n-channel power MOSFET 80 V in SuperSO8
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC151N08NM6
ISC151N08NM6
ea.


Product details

  • ID (@25°C) max
    37 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6 FL
  • Polarity
    N
  • QG (typ @10V)
    8.3 nC
  • RDS (on) (@10V) max
    15.1 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.4 V to 3.5 V
  • VGS(th)
    3 V

OPN
ISC151N08NM6ATMA1
Product Status active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
ea.
in stock
OptiMOS™ 6 80 V - the latest power MOSFET technology setting the new industry benchmark performance with a wide portfolio offering. Compared to the latest OptiMOS™ 5 technology, Infineon's leading thin wafer technology enables significant performance improvement, including >24% lower RDS(on) and ~40% improved FOMQg x RDS(on) and FOMQgd x RDS(on) in SuperSO8 The performance improvement enables easier thermal design and less paralleling, leading to higher system efficiency, higher power density and system cost reduction. Infineon’s OptiMOS™ 6 80 V family is ideal for high switching frequency applications such as telecom, server and solar, and thanks to the performance improvement OptiMOS™ 6 80 V can be used also in battery powered applications as well as in battery management systems (BMS).

Features

  • Benchmark performance
  • RDS(on) options for best cost/performance
  • Industry standard packages
  • Normal level gate drive
  • 175°C rated
  • Industrial qualification

Benefits

  • Lower conduction losses than OptiMOS™ 5
  • Lower switching losses than OptiMOS™ 5
  • Wide portfolio for flexible supply chain
  • False turn-on immunity
  • Improved power, SOA & avalanche current
  • Robust reliable performance

Applications

Documents

Design resources

Developer community