ISC037N13NM6
Active and preferred
RoHS Compliant

ISC037N13NM6

OptiMOS™ 6 power MOSFET 135 V Normal Level in SuperSO8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC037N13NM6
ISC037N13NM6
ea.


Product details

  • ID (@25°C) max
    172 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • QG (typ @10V)
    82 nC
  • RDS (on) (@10V) max
    3.7 mΩ
  • Special Features
    Fused leads
  • VDS max
    135 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
ISC037N13NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The OptiMOS™ 6 135 V MOSFET technology is a cost-efficient solution optimized for motor drives, but also adaptable for other applications such as UPS.Compared to the OptiMOS™ 5 150 V technology, significant performance improvements are achieved: Up to 70% reduction in diode reverse recovery charge (Qrr) and 45% lower peak reverse recovery current (Irrm) contribute to lower EMI and lower power losses.The 38% reduction in gate threshold voltage spread results in improved dynamic current sharing, leading to increased reliability.

Features

  • Up to 48% lower ON-state-resistance
  • Up to 38% lower gate threshold voltage spread
  • Up to 70% reduction of reverse recovery charge (Qrr)
  • Up to 45% lower peak reverse recovery current
    (-Irrm)

Benefits

  • Size reduction enabled with SuperSO8 best-in-class
  • System cost reduction
  • Less paralleling required
  • Reduced VDS overshoot & switching losses
  • Higher power density designs

Applications

Documents

Design resources

Developer community