ISC012N04NM6
Active and preferred
RoHS Compliant

ISC012N04NM6

OptiMOS™ 6 power MOSFET 40 V normal level in a SSO8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC012N04NM6
ISC012N04NM6


Product details

  • Budgetary Price €/1k
    0.58
  • ID (@25°C) max
    232 A
  • ID max
    232 A
  • IDpuls max
    928 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    125 W
  • QG
    51 nC
  • QG (typ @10V)
    51 nC
  • RDS (on) (@10V) max
    1.2 mΩ
  • RDS (on) max
    1.2 mΩ
  • Special Features
    Fused leads
  • VDS max
    40 V
  • VGS(th) range
    1.8 V to 2.8 V
  • VGS(th)
    2.3 V

OPN
ISC012N04NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 FL
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
The ISC012N04NM6 is part of the BiC OptiMOS™6 40V NL product family, offering a benchmark solution for Normal Level (higher threshold voltage) required applications. A higher Vth for the normal level portfolio means that only larger gate voltage spikes would cause unwanted turn-on. In addition, lower QGD/QGS ratios (CGD/CGS divider ratio) reduce the peak of the gate voltage spikes, further contributing to the robustness against unwanted turn-on.

Features

  • Normal Level gate threshold
  • Optimized Charge ratio
  • Low gate charge
  • 100% Avalanche tested
  • Superior thermal resistance

Benefits

  • Resilient Gate Drive in Noisy Areas
  • Reduced peak gate voltage spikes
  • Lower switching losses, low gate charge
  • Robust performance
  • Suitable for FOC and DTC motor control
Documents

Design resources

Developer community