IRHYS9A7034CMSCS

IRHYS9A7034CMSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYS9A7034CMSCS
IRHYS9A7034CMSCS


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@100°C) max
    28 A
  • ID (@25°C) max
    30 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7647T3
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    19 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    60 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHYS9A7034CMSCS N-channel MOSFET is a 60V, 30A rad-hard device in a TO-257AA low ohmic package. QIRL space-qualified, it can withstand electrical performance up to 100krad(Si) TID. Its low RDS(on) and fast switching times make it ideal for high-speed switching applications like motor controllers and DC-DC converters. It also features voltage control and temperature stability, while providing immunity to Single Event Effects (SEE).

Applications

Documents

Design resources

Developer community