IRHYS9A3234CM
Active and preferred

IRHYS9A3234CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHYS9A3234CM
IRHYS9A3234CM


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@100°C) max
    10.5 A
  • ID (@25°C) max
    17 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    300
  • Package
    TO-257AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    34 nC
  • QPL Part Number
    2N7649T3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    110 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-257AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-257AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHYS9A3234CMSCS N-channel MOSFET is a rad hard, 250V, 17A device in a TO-257AA low ohmic package. It features improved immunity to Single Event Effects (SEE) and electrical performance up to 300krad(Si) TID. This COTS device's low RDS(on) and faster switching times make it ideal for high-speed switching applications in motor controllers and DC-DC converters.

Applications

Documents

Design resources

Developer community