IRHNS9A97064
Active and preferred

IRHNS9A97064

From -30 V to -200 V, DLA-qualified for space applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS9A97064
IRHNS9A97064


Product details

  • Die Size
    6
  • ESD Class
    Class B
  • Generation
    R9
  • ID (@25°C) max
    -100 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    P
  • QG
    221 nC
  • QPL Part Number
    2N7664U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    9 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -1.3 V

OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Rad hard, -60V, -100A, P-channel MOSFET, R9 in SupIR-SMD package - SupIR-SMD, 100 krad(Si) TID, COTS

Features

  • Single event effect (SEE) hardened (up to LET of 92.4 MeV·cm2 /mg)
  • Low RDS(on)
  • Improved SOA for linear mode operation
  • Fast switching
  • Low total gate charge
  • Simple drive requirements
  • Hermetically sealed
  • Electrically isolated
  • Ceramic eyelets
  • ESD rating: Class 3B per MIL-STD-750, Method 1020

Applications

Documents

Design resources

Developer community