IRHNS57Z60
Active and preferred

IRHNS57Z60

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS57Z60
IRHNS57Z60


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    75 A
  • ID (@25°C) max
    75 A
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SupIR-SMD
  • Polarity
    N
  • QG
    200 nC
  • QPL Part Number
    2N7467U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    3.5 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    30 V
  • VF max
    1.3 V

OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The rad hard N-channel MOSFET IRHNS57Z60 offers a reliable solution for space applications with 30V and 75A ratings. With a high performance SupIR-SMD package, it has electrical performance up to 100krad(Si) TID. A COTS device, its low RDS(on) and gate charge provide reduced power losses in switching applications, while retaining the advantages of MOSFETs. LET of 80 MeV·cm2/mg ensures stable electrical performance.

Applications

Documents

Design resources

Developer community