IRHNPC9A7110
Active and preferred

IRHNPC9A7110

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNPC9A7110
IRHNPC9A7110


Product details

  • Die Size
    1
  • ESD Class
    1B
  • Generation
    R9
  • ID (@25°C) max
    9 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.1
  • Polarity
    N
  • QG
    9.5 nC
  • QPL Part Number
    2N7656U9C
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    150 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD0.1
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD0.1
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHNPC9A7014 is a single R9 N-channel MOSFET with 100V and 9.0A ratings. In a compact SMD-0.1 package, this rad hard device provides electrical performance up to 100krad(Si) TID. They offer improved immunity to SEE and have characterized for useful performance with Linear Energy Transfer (LET) up to 88.6 MeV·cm2/mg. Its lower RDS(on) and fast switching times enable better performance in DC-DC converters or motor drives in space power systems.

Applications

Documents

Design resources

Developer community