IRHNKC9A97130
Active and preferred

IRHNKC9A97130

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNKC9A97130
IRHNKC9A97130


Product details

  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@25°C) max
    -24 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5e
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7660U3CE
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    72 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -1.3 V
  • Voltage Class max
    -100 V

OPN
Product Status active and preferred
Infineon Package
Package Name Enhanced SMD0.5
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name Enhanced SMD0.5
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNKC9A97130 P-channel MOSFET is rad hard, with -100V and -24A, in a single SMD-0.5e enhanced package with a ceramic lid and electrical performance up to 100krad(Si) TID. IR HiRel R9 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community