IRHNJ67130B
Active and preferred
RoHS Compliant

IRHNJ67130B

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ67130B
IRHNJ67130B


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7587U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    42 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package
Package Name SMD-0.5 LF, Au lead finish
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNJ67130B R6 MOSFET is a rad hard, SMD-0.5 packaged device with a 100V, 22A capacity and improved immunity to SEE and LET up to 90MeV·cm2/mg. It has low RDS(on) and faster switching times, reducing power loss and increasing power density. Lead attached and formed with electrical performance up to 100krad(Si) TID, this COTS part is ideal for high-speed switching in space applications.

Applications

Documents

Design resources

Developer community