IRHNJ67130A
Active and preferred

IRHNJ67130A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ67130A
IRHNJ67130A


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7587U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    42 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Straight LA, Au lead
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Straight LA, Au lead
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The rad hard N-channel MOSFET IRHNJ67130A in a SMD-0.5 package provides superior power for high speed switching applications, with 200V and 16A capacity. With improved SEE immunity and electrical performance up to 100krad (Si) TID, it is ideal for space applications. Its very low RDS(on) and faster switching times increase power density and reduce power loss. This COTS R6 MOSFET is a proven choice in satellite power system designs.
  • IRHNJ67130: SMD-0.5, COTS, 100 krad (Si)
  • IRHNJ67130SCS: SMD-0.5, S-Level, 100 krad (Si)
  • JANSR2N7587U3: SMD-0.5, JANS, 100 krad (Si)
  • IRHNJ63130: SMD-0.5, COTS, 300 krad (Si)
  • JANSF2N7587U3: SMD-0.5, JANS, 300 krad (Si)

Applications

Documents

Design resources

Developer community