IRHNJ63134
Active and preferred

IRHNJ63134

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ63134
IRHNJ63134


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R6
  • ID (@100°C) max
    12 A
  • ID (@25°C) max
    19 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7589U3
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    88 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    150 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHNJ63134 R6 N-channel MOSFET is a rad hard, single device with a voltage rating of 150V, current rating of 19A, and SMD-0.5 package. It has COTS classification and can withstand electrical performance up to 300krad(Si) TID. With improved immunity to SEE and LET up to 90MeV·cm2/mg, it is ideal for high-speed switching applications. Low RDS(on) and fast switching times lead to reduced power loss and increased power density.

Applications

Documents

Design resources

Developer community