IRHNJ597130SCSA
Active and preferred

IRHNJ597130SCSA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ597130SCSA
IRHNJ597130SCSA

Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1B
  • Generation
    R5
  • ID (@100°C) max
    -8 A
  • ID (@25°C) max
    -12.5 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    45 nC
  • QPL Part Number
    2N7545U3
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    205 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -5 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
IRHNJ597130SCSA P-channel MOSFET is rad hard, with -100V and -12.5A, in a single SMD-0.5 package with lead attached. It has electrical performance up to 100krad(Si) TID and QIRL classification. IR HiRel R5 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community