IRHNJ57230SEA
Active and preferred

IRHNJ57230SEA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ57230SEA
IRHNJ57230SEA


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (@100°C) max
    7.8 A
  • ID (@25°C) max
    12 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    35 nC
  • QPL Part Number
    2N7486U3
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    220 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Straight LA, Au lead
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Straight LA, Au lead
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNJ57230SEA rad hard N-channel MOSFET, in SMD-0.5 package, is a single device with electrical performance up to 100krad(Si) TID, QPL classification. Its IR HiRel R5 technology ensures robust performance and reliability in space applications. With a maximum voltage of 30V and current of 22A, this R5 MOSFET is ideal for DC-DC converters and motor control in satellite bus and payload power systems.

Applications

Documents

Design resources

Developer community