IRHNJ57130SCSA

IRHNJ57130SCSA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJ57130SCSA
IRHNJ57130SCSA


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    16 A
  • ID (@25°C) max
    22 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7481U3
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    75 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHNJ57130SCSA is a rad hard N-channel MOSFET with 200V, 16A capacity. The single N-channel MOSFET comes in a SMD-0.5 package with leads attached. Ideal for space applications, this COTS part uses IR HiRel R5 technology with decades of proven reliability. It has low RDS(on) and gate charge, reducing power losses andelectrical performance up to 100krad TID.

Applications

Documents

Design resources

Developer community