IRHNA57160
Active and preferred

IRHNA57160

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNA57160
IRHNA57160


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R5
  • ID (@100°C) max
    69 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    160 nC
  • QPL Part Number
    2N7469U2
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    12 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHNA57160 R5 N-channel MOSFET is a radiation-hardened device with a 100V, 69A rating. Its low RDS(on) and gate charge deliver high power efficiency for DC-DC converters and motor control. The COTS device is designed for space applications, with proven Total Dose and Single Event Effects characterization. The SMD-2 package features lead form down, and electrical performance is up to 100krad(Si) TID.

Applications

Documents

Design resources

Developer community