IRHN57250SESCS
Active and preferred

IRHN57250SESCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHN57250SESCS
IRHN57250SESCS


Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    31 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-1
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    132 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    60 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    200 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHN57250SESCS R5 N-channel MOSFET is a 200V, 31A rad hard device for space applications. Featuring low RDS(on) and a low gate charge, it reduces power losses and maintains established MOSFET benefits such as voltage control, fast switching, and temperature stability. Characterized for SEE up to LET 80 MeV·cm2/mg with a QIRL classification, it is available in a SMD-1 package.

Applications

Documents

Design resources

Developer community