IRHMS9A97260
Active and preferred

IRHMS9A97260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS9A97260
IRHMS9A97260


Product details

  • Die Size
    6
  • ESD Class
    3B
  • Generation
    R9
  • ID (@25°C) max
    -25 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    P
  • QG
    230 nC
  • QPL Part Number
    2N7666T1
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    34 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -1.3 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHMS9A97260 P-channel MOSFET is rad hard, with -200V and -45A, in a single TO-254AA Low-Ohmic package with electrical performance up to 100krad(Si) TID. IR HiRel R9 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community