IRHMS67164SCS

IRHMS67164SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHMS67164SCS
IRHMS67164SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R6
  • ID (@100°C) max
    44 A
  • ID (@25°C) max
    45 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Low Ohmic
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    230 nC
  • QPL Part Number
    2N7582T1
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    19 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    150 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IRHMS67164SCS is a single rad hard N-channel MOSFET designed for space applications with a voltage rating of 150V and current rating of 45A. Its TO-254AA low ohmic package and R6 technology provide superior power and improved immunity to Single Event Effects (SEE) with LET up to 85 MeV·cm2/mg. The device has low RDS(on) and fast switching times, making it ideal for DC-DC converters and motor drives.

Applications

Documents

Design resources

Developer community