IRHF7430SESCS

IRHF7430SESCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHF7430SESCS
IRHF7430SESCS


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R4
  • ID (@100°C) max
    1.6 A
  • ID (@25°C) max
    2.6 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-205AF
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    30 nC
  • QPL Part Number
    2N7464T2
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    1650 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    500 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHF7430SESCS N-channel MOSFET is a single, rad hard device with a voltage rating of 500V and a gate voltage of 2.6V. Available in a TO-205AF package, it is characterized for Total Dose and Single Event Effects (SEE) with useful performance up to LET of 90MeV·cm2/mg. With RDS(on) and low gate charge, these devices are ideal for DC-DC converters and motor controllers. This COTS device has electrical performance up to 100krad(Si) TID.

Applications

Documents

Design resources

Developer community