IRHF57214SE
Active and preferred

IRHF57214SE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHF57214SE
IRHF57214SE


Product details

  • Configuration
    Discrete
  • Die Size
    1
  • ESD Class
    Class 1B
  • Generation
    R5
  • ID (@100°C) max
    1.4 A
  • ID (@25°C) max
    2.2 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-205AF
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    15.7 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    1550 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The IRHF57214SE is a single rad hard N-channel MOSFET with a voltage rating of 250V and a current rating of 2.2A. Generation R5, it comes in a hermetic TO-205AF package. With low RDS(on) and gate charge, power losses are reduced in DC-DC converters and motor control applications. It retains the advantages of MOSFETs and has been characterized for Total Dose and Single Event Effects.

Applications

Documents

Design resources

Developer community