IRHC63134CDV
Active and preferred
RoHS Compliant

IRHC63134CDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHC63134CDV
IRHC63134CDV


Product details

  • Die Size
    3
  • Family
    Rad hard power MOSFET
  • Generation
    R6
  • Polarity
    N
  • Product Group
    Rad hard power MOSFET
  • TID max
    300 Krad(Si)
  • VBRDSS min
    150 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHC63134CDV is a 100V rad hard MOSFET in a bare die package. This R6 generation device has electrical performance up to 100 kRad(Si) and 100% die visual inspection.

Applications

Documents

Design resources

Developer community