IRHC53110CDK
Active and preferred
RoHS Compliant

IRHC53110CDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHC53110CDK
IRHC53110CDK


Product details

  • Family
    Rad hard power MOSFET
  • Generation
    R5
  • Polarity
    N
  • Product Group
    Rad hard power MOSFET
  • TID max
    300 Krad(Si)
  • VBRDSS min
    100 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHC53110CDK is a 100V rad hard MOSFET in a bare die package. This R5 generation device has electrical performance up to 300 kRad(Si) and is screened to level K per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community