IRH9150SCV
Active and preferred

IRH9150SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRH9150SCV
IRH9150SCV


Product details

  • Configuration
    Discrete
  • Die Size
    5
  • ESD Class
    Class 2
  • Generation
    R4
  • ID (@100°C) max
    -14 A
  • ID (@25°C) max
    -22 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-204AE
  • Polarity
    P
  • QG
    200 nC
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    75 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -100 V
  • VF max
    -3 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRH9150SCV P-channel MOSFET is rad hard, with -100V and -22A, in a single TO-204AE package. It has electrical performance up to 100krad(Si) TID and QIRL classification. IR HiRel R4 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community