IRFE9230
Active and preferred

IRFE9230

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFE9230
IRFE9230


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -2.4 A
  • ID (@25°C) max
    -4 A
  • Package
    LCC-18 package
  • Polarity
    P
  • QPL Part Number
    2N6851U
  • RDS (on) (@25°C) max
    800 mΩ
  • VBRDSS min
    -200 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-18 MOSFET
Packing Size N/A
Packing Type N/A
Moisture Level 1
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name LCC-18 MOSFET
Packing Size 0
Packing Type
Moisture Level 1
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFE9230 is a high reliability, -200V, single, P-channel MOSFET in a 18-pin LCC package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community