IRFC450CDV
Active and preferred
RoHS Compliant

IRFC450CDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFC450CDV
IRFC450CDV


Product details

  • Family
    HiRel power MOSFET
  • Generation
    G3
  • Polarity
    N
  • Product Group
    HiRel power MOSFET
  • VBRDSS min
    500 V

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRFC450CDV is a 500V high reliability MOSFET in a bare die package. This Gen 3 device has 100% die visual inspection.

Applications

Documents

Design resources

Developer community