IRFC014CDV
Active and preferred
RoHS Compliant

IRFC014CDV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFC014CDV
IRFC014CDV


Product details

  • Die Size
    6
  • Family
    HiRel power MOSFET
  • Generation
    G3
  • Polarity
    N
  • Product Group
    HiRel power MOSFET

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRFC014CDV is a 60V high reliability MOSFET in a bare die package. This device has 100% die visual inspection.

Applications

Documents

Design resources

Developer community