IRF450
Active and preferred

IRF450

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF450
IRF450


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    7.75 A
  • ID (@25°C) max
    12 A
  • Package
    TO-204AA
  • Polarity
    N
  • QPL Part Number
    2N6770
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    400 mΩ
  • VBRDSS min
    500 V

OPN
IRF450EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRF450 is a high reliability, 500V, single, N-channel MOSFET in a TO-204AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community