IRF360
Active and preferred

IRF360

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF360
IRF360


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    16 A
  • ID (@25°C) max
    25 A
  • Package
    TO-204AE
  • Polarity
    N
  • RDS (on) (@25°C) max
    200 mΩ
  • VBRDSS min
    400 V

OPN
IRF360EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRF360 is a high reliability, 400V, single, N-channel MOSFET in a TO-204AE package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community