ConfigurationDiscrete
-
ID (@100°C) max19 A
-
ID (@25°C) max30 A
-
LanguageSPICE, SPICE
-
PackageTO-204AE
-
PolarityN
-
Product CategoryHigh Reliability MOSFETs
-
QPL Part Number2N6766
-
QualificationDLA
-
RDS (on) (@25°C) max85 mΩ
-
VBRDSS min200 V
-
Voltage Class100 V, 100 V
| Recommended | |
|
OPN
|
IRF250EWSA1 |
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | TO-204AA (TO-3) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
US
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-204AA (TO-3) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.