ID (@ TC=100°C) max303 A
-
ID (@ TC=25°C) max429 A
-
ID max303 A
-
IDpuls max1640 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK 7pin (TO-263 7pin)
-
Pin Count7 Pins
-
PolarityN
-
Ptot max300 W
-
Qgd58 nC
-
QG180 nC
-
RDS (on) (@10V) max1 mΩ
-
RDS (on) max1 mΩ
-
RthJC max0.5 K/W
-
Tj max175 °C
-
VDS max24 V
-
VGS(th) range2 V to 4 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Fast Switching
- 175°C Operating Temperature
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.