IR2156S
not for new design
RoHS Compliant
Lead-free

IR2156S

Ballast Control, Programmable Preheat Time and Run Frequency, Programmable Deadtime in a 16-lead SOIC Narrow package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Moisture Sensitivity Level
    3
  • Output Current (Sink)
    400 mA
  • Output Current (Source)
    250 mA
  • Output Voltage range
    10 V to 25 V
  • Package
    14-lead SOIC
  • Topology
    Half-Bridge Resonant
  • VCC range
    10 V to 25 V

OPN
IR2156STRPBF
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Benefits

  • Ballast control and half bridge driver in one IC
  • Programmable preheat frequency
  • Programmable preheat time
  • Internal ignition ramp
  • Programmable over-current threshold
  • Programmable run frequency
  • Programmable dead time
  • DC bus under-voltage reset
  • Shutdown pin with hysteresis
  • Internal 15.6V zener clamp diode on Vcc
  • Micropower startup (150 µA)
  • Latch immunity and ESd protection
Documents

Design resources

Developer community