IQFH39N04NM6
Active and preferred
RoHS Compliant

IQFH39N04NM6

OptiMOS™ 6 40 V power MOSFETs in compact, high performance PQFN 8x6 package with ultra-low RDS(on)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQFH39N04NM6
IQFH39N04NM6
ea.


Product details

  • ID (@25°C) max
    600 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 8x6
  • Polarity
    N
  • QG (typ @10V)
    182 nC
  • RDS (on) (@10V) max
    0.39 mΩ
  • VDS max
    40 V
  • VGS(th) range
    1.8 V to 2.8 V
  • VGS(th)
    2.3 V

OPN
IQFH39N04NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 8x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 8x6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock

Features

  • Cutting edge OptiMOS™ silicon technology
  • High chip/package ratio
  • Ultra high currents in compact footprint
  • Ultra-low package parasitics
  • Optimized lead-frame and Cu-Clip design
  • Footprint compatibility with PQFN 5x6
  • Compact layout with less paralleling

Benefits

  • Minimized conduction losses
  • High power capability
  • Superior device performance
  • Reduced voltage overshoot
  • Superior thermal performance
  • Re-use board for multiple power levels
  • Superior switching performance/EMI
Documents

Design resources

Developer community