IQE050N08NM5SC
Active and preferred
RoHS Compliant

IQE050N08NM5SC

OptiMOS™ low-voltage power MOSFET 80 V in PQFN 3.3x3.3 Source-Down DSC package with industry leading RDS(on) and superior thermal performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQE050N08NM5SC
IQE050N08NM5SC
ea.


Product details

  • Budgetary Price €/1k
    0.95
  • ID (@25°C) max
    99 A
  • ID max
    99 A
  • IDpuls max
    396 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3x3.3 Source-Down
  • Polarity
    N
  • Ptot max
    100 W
  • QG (typ @10V)
    35 nC
  • QG
    35 nC
  • RDS (on) (@10V) max
    5 mΩ
  • RDS (on) max
    5 mΩ
  • Special Features
    Dual-Side Cooling
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IQE050N08NM5SCATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3.3x3.3 Source-Down DSC
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3.3x3.3 Source-Down DSC
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
ea.
in stock
OptiMOS™5 80 V PQFN 3.3x3.3 Source-Down: offering a flipped silicon die, which is positioned upside down inside of the components. This adjustment allows the source potential (instead of the drain potential) to be connected to the PCB over the thermal pad. Therefore, it offers several advantages, such as increased thermal capability, advanced power density or improved layout possibilities.

Features

  • Major reduction in RDS(on)30%
  • RthJCover current PQFN
  • Standard & Center Gate available
  • New, optimized layout possibilities

Benefits

  • Enabling highest power density
  • Superior thermal performance
  • Efficient layout for space use
  • Simplified MOSFET parallelization
  • Improved PCB losses
  • Reduced parasitics

Applications

Documents

Design resources

Developer community