IQDH29NE2LM5CGSC
Active and preferred
RoHS Compliant

IQDH29NE2LM5CGSC

OptiMOS™ power MOSFETs 25 V in PQFN 5x6 Source-Down Center-Gate DSC package with industry-leading RDS(on)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQDH29NE2LM5CGSC
IQDH29NE2LM5CGSC


Product details

  • ID (@25°C) max
    789 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 5x6 Source-Down
  • Polarity
    N
  • QG (typ @10V)
    191 nC
  • QG (typ @4.5V)
    88 nC
  • RDS (on) (@4.5V) max
    0.35 mΩ
  • RDS (on) (@10V) max
    0.29 mΩ
  • Special Features
    Dual-Side Cooling, Logic Level
  • VDS max
    25 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
IQDH29NE2LM5CGSCATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
The power MOSFET IQDH29NE2LM5CGSC comes with industry’s lowest RDS(on) of 0,29 mOhm combined with outstanding thermal performance for easy power loss management. The Center-Gate footprint is optimized for parallelization. Moreover, with the dual-side cooling package five times more power can be dissipated compared to the overmolded package. This enables higher system efficiency and power density for a large variety of end applications.

Features

  • Cutting edge 25 V silicon technology
  • Outstanding FOMs
  • Improved thermal performance
  • Ultra-low parasitics
  • Maximized chip/package ratio
  • Center-Gate footprint
  • Industry-standard package

Benefits

  • Best switching performance
  • Minimized conduction losses
  • Fast switching
  • Reduced voltage overshoot
  • Increased maximum current capability
  • Less device paralleling required
  • Lowest RDS(on) on a 5x6 footprint
  • Easy thermal management
Documents

Design resources

Developer community